UI Name | Automation (neutral) Name | Value type | Range | Default Value | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Convergence Criteria | Steady State - Convergence Criteria | integer |
|
0 | |||||||
Maximum Temperature Change see note (1) |
Steady State - Maximum Temperature Change | double | 0.000 to FLT_MAX | 0.001 | |||||||
Heat Imbalance see note (2) |
Steady State - Heat Imbalance | boolean | true or false | true | |||||||
Heat Imbalance Option see note (3) |
Heat Imbalance Option | integer |
|
0 | |||||||
Global Fraction see note (4) |
Global Fraction | double | 0.000 to FLT_MAX | 0.01 | |||||||
Absolute see note (5) |
Absolute | double | 0.000 to FLT_MAX | 1 | |||||||
Iteration Limit | Thermal Steady State - Iteration Limit | integer | 1 to INT_MAX | 10000 | |||||||
Maximum Temperature Change | Transient - Maximum Temperature Change | double | 0.000 to FLT_MAX | 0.1 | |||||||
Iteration Limit | Thermal Transient - Iteration Limit | integer | 1 to INT_MAX | 10000 | |||||||
Relaxation Factor | Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Convergence Trace | Convergence Trace | boolean | true or false | true | |||||||
Pressure Convergence Criterion | Duct Flow Pressure Convergence Criteria | double | 0.000 to FLT_MAX | 0.01 | |||||||
Iteration Limit | Duct Flow Iteration Limit | integer | 1 to INT_MAX | 100 | |||||||
Relaxation Factor | Duct Flow Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Convergence Trace | Duct Flow Convergence Trace | boolean | true or false | true | |||||||
Convergence Criterion | Convergence Criterion | double | 0.000 to FLT_MAX | 1e-008 | |||||||
Iteration Limit | Conjugate Gradient Solver Iteration Limit | integer | 1 to INT_MAX | 100 | |||||||
Convergence Matrix Fill Value | Convergence Matrix Fill Value | integer | 0 to INT_MAX | 10 | |||||||
Element Discretization | Element Discretization | integer |
|
CAE_DefaultTmgSpaceElementDiscretization | |||||||
Shell Accuracy see note (6) |
Shell Accuracy | integer |
|
CAE_DefaultTmgSpaceElementAccuracy | |||||||
Solid Element Capacitance Distribution see note (7) |
Solid Element Capacitance Distribution | integer |
|
CAE_DefaultTmgSpaceElementCapacitance | |||||||
Element Convention for Temperature Constraint see note (8) |
Element Convention for Temperature Constraint | integer |
|
CAE_DefaultTmgSpaceElementSink | |||||||
Duct Thermal Discretization | Duct Thermal Discretization | integer |
|
CAE_DefaultTmgSpaceDuctDiscretization | |||||||
View Factor Adjustment | View Factor Adjustment | integer |
|
0 | |||||||
Small View Factors | Small View Factors | integer |
|
0 | |||||||
View Factors less than see note (9) |
View Factors less than | double | 0.000 to FLT_MAX | 1e-012 | |||||||
Sum of Disposed View Factors less than see note (10) |
Sum of Disposed View Factors less than | double | 0.000 to FLT_MAX | 0.05 | |||||||
Use Radiation Patches | Use Radiation Patches | boolean | true or false | true | |||||||
On Screen Rendering | On Screen Rendering | boolean | true or false | true | |||||||
Ignore specular and transparent effects for radiation request calculations | Ignore specular and transparent effects for radiation request calculations | boolean | true or false | false | |||||||
Allow all elements to shadow for orbital and solar heating requests | Allow all elements to shadow for orbital and solar heating requests | boolean | true or false | true | |||||||
Use Segregated Radiation Solver | Use Segregated Radiation Solver | boolean | true or false | true | |||||||
Element Subdivision | Element Subdivision | integer |
|
3 | |||||||
Close End of Beams | Close End of Beams | boolean | true or false | true | |||||||
Bands | Bands | integer |
|
0 | |||||||
Minimum Black Body Temperature see note (11) |
Minimum Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Maximum Black Body Temperature see note (12) |
Maximum Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Black Body Temperature Table see note (13) |
Black Body Temperature Table | double array | -273.150 to FLT_MAX | -- | |||||||
Black Body Temperature see note (14) |
Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Total Number of Bands see note (15) |
Total Number of Bands | integer | 2to 2 | 2 | |||||||
Minimum Wavelength see note (16) |
Minimum Wavelength | double | 0.000 to FLT_MAX | -- | |||||||
Maximum Wavelength see note (17) |
Maximum Wavelength | double | 0.000 to FLT_MAX | -- | |||||||
Number of Bands in Range see note (18) |
Number of Bands in Range | integer | 1to 1 | 1 | |||||||
Wavelength Breakpoint Table see note (19) |
Wavelength Breakpoint Table | double array | 0.000 to FLT_MAX | -- | |||||||
Spectral Model see note (20) |
Spectral Model | integer |
|
0 | |||||||
Solar to IR Transition Wavelength | Solar to IR Transition Wavelength | double | 0.000 to 3.000 | 0.003 | |||||||
Solar Intensity versus Wavelength | Solar Intensity versus Wavelength | boolean | true or false | true | |||||||
Solar Intensity Table see note (21) |
Solar Intensity Table | scalar field wrapper | 0.000 to FLT_MAX | -- |